IESNA:LM-63-2002
[TEST]P948536
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3C-760-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 70 CRI, 5700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23687
TILT=NONE
78 -1 1 37 73 1 1 1 1 0
1 1 149.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
3257.2 3502.8 3766.5 4031.5 4234.6 4358.9 4434.5 4477 4523.9 4578.3
4648.3 4743.3 4871.4 5022.6 5206.3 5515.7 5983.1 6603.1 7368.6 8326
9580.9 11021.4 12555 13949.8 14792.9 14364.8 13508 12360 10980.8 9337.2
7258 5185.7 3394 1972.9 868 268.7 0
3257.2 3516 3812.9 4107 4323.8 4455.7 4518 4533.4 4543.5 4552.5
4567 4598 4654.8 4726 4843.4 5088.7 5518.8 6142.4 6954.8 7923.4
9083.6 10419.2 11960 13625.9 15296.1 15739.8 14798.5 13587.4 12315.7 10869.1
8843.6 6665.8 4639.3 2824.2 1319.9 420.6 0
3257.2 3529.4 3859.4 4182.3 4413 4552.3 4601.4 4589.8 4563.3 4526.8
4485.8 4452.7 4438.3 4429.5 4480.5 4661.8 5054.5 5681.7 6540.8 7520.7
8586.4 9817.1 11365.1 13301.8 15799.4 17114.7 16089 14814.7 13650.9 12401.2
10429.2 8146 5884.4 3675.6 1771.7 572.4 0
3257.2 3548.3 3905.4 4250.2 4492.7 4624.3 4646.5 4590.7 4503.9 4403.8
4299.1 4205.3 4133.8 4085.1 4121.6 4335.6 4811.9 5541.9 6479.2 7508.2
8588.5 9756.3 11127.7 12825.7 15208.2 17048.1 16344.3 14934.5 13704.3 12439.7
10571.5 8349.8 6137.6 3958.5 2012.3 706.7 0
3257.2 3567.1 3951.5 4318.1 4572.3 4696 4691.8 4591.4 4444.5 4280.8
4112.3 3958.1 3829.4 3740.6 3762.7 4009.3 4569.3 5402.2 6417.5 7495.7
8590.6 9695.3 10890.4 12349.7 14617 16981.4 16599.6 15054.1 13758 12478.1
10713.9 8553.5 6390.8 4241.4 2252.9 840.9 0
3257.2 3578.4 3976.5 4358.9 4620.5 4731 4693 4540.8 4332.8 4116.5
3912.7 3736.9 3598.9 3524 3612.3 3999.6 4740.5 5775.7 7015.8 8358.9
9703 11024 12369.2 13843 16030.1 18275.9 18244.6 16768.2 15290.8 13677.3
11646.9 9262.8 6926.5 4610.2 2555.9 992.4 0
3257.2 3589.6 4001.5 4399.8 4668.5 4766 4694.3 4490.2 4221.1 3952.1
3713.1 3515.6 3368.4 3307.4 3461.9 3989.8 4911.7 6149.1 7614.2 9221.8
10815.4 12352.7 13848 15336.2 17443.2 19570.5 19889.8 18482.1 16823.5 14876.6
12580 9972.1 7462 4978.9 2858.7 1143.9 0
3257.2 3595.3 4016.6 4421.9 4690 4777.8 4681.8 4443.8 4139.7 3850.4
3606.1 3410.4 3270.8 3230.8 3444 4071.6 5110.5 6510.6 8208.2 10091.3
11963.2 13772.8 15540.9 17253.7 19496.3 21523.8 21783.9 20384.3 18460.5 16102.6
13443 10584.2 7783.5 5113 2934.8 1150.4 0
3257.2 3600.9 4031.8 4443.9 4711.4 4789.5 4669.3 4397.3 4058.3 3748.6
3499.4 3305.3 3173.2 3154.1 3426.1 4153.3 5309.2 6872 8802.2 10960.8
13110.9 15192.8 17233.9 19171.2 21549.3 23477 23677.8 22286.5 20097.3 17328.5
14306 11196.4 8104.8 5247 3010.9 1156.8 0
3257.2 3598.4 4043.3 4454.5 4719.5 4790.8 4654.5 4364.6 4008.3 3693.4
3447.1 3255.9 3127.2 3120.9 3423.4 4195.8 5408.2 7084.3 9162.8 11471.3
13804.8 16024.6 18223.1 20397.9 22875.2 24702.5 24721.2 23103.9 20551.6 17374.5
14074.8 10798.9 7465.5 4744.5 2608.5 971.2 0
3257.2 3600.9 4031.8 4443.9 4711.4 4789.5 4669.3 4397.3 4058.3 3748.6
3499.4 3305.3 3173.2 3154.1 3426.1 4153.3 5309.2 6872 8802.2 10960.8
13110.9 15192.8 17233.9 19171.2 21549.3 23477 23677.8 22286.5 20097.3 17328.5
14306 11196.4 8104.8 5247 3010.9 1156.8 0
3257.2 3595.3 4016.6 4421.9 4690 4777.8 4681.8 4443.8 4139.7 3850.4
3606.1 3410.4 3270.8 3230.8 3444 4071.6 5110.5 6510.6 8208.2 10091.3
11963.2 13772.8 15540.9 17253.7 19496.3 21523.8 21783.9 20384.3 18460.5 16102.6
13443 10584.2 7783.5 5113 2934.8 1150.4 0
3257.2 3589.6 4001.5 4399.8 4668.5 4766 4694.3 4490.2 4221.1 3952.1
3713.1 3515.6 3368.4 3307.4 3461.9 3989.8 4911.7 6149.1 7614.2 9221.8
10815.4 12352.7 13848 15336.2 17443.2 19570.5 19889.8 18482.1 16823.5 14876.6
12580 9972.1 7462 4978.9 2858.7 1143.9 0
3257.2 3578.4 3976.5 4358.9 4620.5 4731 4693 4540.8 4332.8 4116.5
3912.7 3736.9 3598.9 3524 3612.3 3999.6 4740.5 5775.7 7015.8 8358.9
9703 11024 12369.2 13843 16030.1 18275.9 18244.6 16768.2 15290.8 13677.3
11646.9 9262.8 6926.5 4610.2 2555.9 992.4 0
3257.2 3567.1 3951.5 4318.1 4572.3 4696 4691.8 4591.4 4444.5 4280.8
4112.3 3958.1 3829.4 3740.6 3762.7 4009.3 4569.3 5402.2 6417.5 7495.7
8590.6 9695.3 10890.4 12349.7 14617 16981.4 16599.6 15054.1 13758 12478.1
10713.9 8553.5 6390.8 4241.4 2252.9 840.9 0
3257.2 3548.3 3905.4 4250.2 4492.7 4624.3 4646.5 4590.7 4503.9 4403.8
4299.1 4205.3 4133.8 4085.1 4121.6 4335.6 4811.9 5541.9 6479.2 7508.2
8588.5 9756.3 11127.7 12825.7 15208.2 17048.1 16344.3 14934.5 13704.3 12439.7
10571.5 8349.8 6137.6 3958.5 2012.3 706.7 0
3257.2 3529.4 3859.4 4182.3 4413 4552.3 4601.4 4589.8 4563.3 4526.8
4485.8 4452.7 4438.3 4429.5 4480.5 4661.8 5054.5 5681.7 6540.8 7520.7
8586.4 9817.1 11365.1 13301.8 15799.4 17114.7 16089 14814.7 13650.9 12401.2
10429.2 8146 5884.4 3675.6 1771.7 572.4 0
3257.2 3516 3812.9 4107 4323.8 4455.7 4518 4533.4 4543.5 4552.5
4567 4598 4654.8 4726 4843.4 5088.7 5518.8 6142.4 6954.8 7923.4
9083.6 10419.2 11960 13625.9 15296.1 15739.8 14798.5 13587.4 12315.7 10869.1
8843.6 6665.8 4639.3 2824.2 1319.9 420.6 0
3257.2 3502.8 3766.5 4031.5 4234.6 4358.9 4434.5 4477 4523.9 4578.3
4648.3 4743.3 4871.4 5022.6 5206.3 5515.7 5983.1 6603.1 7368.6 8326
9580.9 11021.4 12555 13949.8 14792.9 14364.8 13508 12360 10980.8 9337.2
7258 5185.7 3394 1972.9 868 268.7 0
3257.2 3475.9 3707.1 3933.5 4110.7 4222.8 4292.7 4333.2 4374.4 4425.5
4498.5 4600.5 4733.4 4886 5075.6 5349 5740.2 6252.4 6895.5 7660.2
8577.1 9540.3 10394.2 10999.4 11150.6 10513.8 9612.8 8540.5 7370.5 6102.1
4648.1 3253.3 2096 1213.1 545.7 178.7 0
3257.2 3449 3647.8 3835.6 3986.8 4086.8 4150.8 4189.3 4224.8 4272.7
4348.9 4457.7 4595.5 4749.5 4944.7 5182.2 5497.2 5901.6 6422.5 6994.3
7573.2 8059.2 8233.5 8048.9 7508.2 6662.8 5717.5 4721 3760.2 2867.2
2038.3 1320.9 798 453.5 223.5 88.7 0
3257.2 3420.4 3588.5 3745.1 3867.2 3951.3 4003.8 4029 4048.6 4075.1
4123.1 4198.1 4295.2 4396.5 4512 4641.4 4805.6 5020.5 5303.2 5604.4
5883.9 6065.4 6025.4 5743.9 5220.1 4511.8 3789.1 3081.2 2426 1854.7
1346.1 912.2 587.7 361.5 193.2 80.1 0
3257.2 3391.9 3529.4 3654.6 3747.7 3815.9 3856.9 3868.6 3872.4 3877.4
3897.1 3938.3 3994.8 4043.6 4079.3 4100.6 4114 4139.3 4183.9 4214.6
4194.6 4071.5 3817.1 3439 2931.9 2360.8 1860.8 1441.4 1091.8 842.2
653.9 503.4 377.5 269.7 163.1 71.5 0
3257.2 3363.2 3469.8 3566.5 3640.8 3689.6 3711.5 3699.9 3667.9 3628.6
3589.9 3564 3551.9 3536.9 3508.6 3460.3 3393.7 3324.9 3261 3208.3
3150.8 3053.7 2892.7 2665.7 2371 2018.3 1701 1396 1104.8 881.3
689.4 527.6 387.5 271.5 162.2 70.6 0
3257.2 3334.4 3410.3 3478.4 3533.6 3563.4 3566.1 3531.1 3463.4 3379.9
3282.8 3189.7 3108.7 3029.9 2938.2 2820 2673.5 2510.7 2338.3 2202
2107 2036 1968.3 1892.3 1810.1 1675.8 1541.1 1350.5 1117.6 920.5
724.9 551.8 397.5 273.5 161.2 69.7 0
3257.2 3306.9 3354.7 3400.8 3441.9 3459.5 3445.9 3386.5 3284.2 3164.1
3029.9 2907.3 2804.8 2716.5 2629.6 2527.4 2405.4 2270.8 2127.8 2014.7
1939.6 1890.1 1854.2 1811.7 1746.7 1633.7 1521.2 1361.6 1169.1 993.5
806.7 631.2 464.7 323 197.5 84.5 0
3257.2 3279.4 3299 3323.2 3349.9 3355.7 3325.7 3241.9 3104.9 2948.2
2777.2 2625 2501 2402.9 2321 2234.8 2137.3 2030.8 1917.3 1827.3
1772.1 1744.2 1740.1 1731.1 1683.3 1591.7 1501.3 1372.6 1220.5 1066.4
888.4 710.6 531.8 372.5 233.7 99.4 0
3257.2 3252.8 3246.5 3251.5 3261.5 3262.8 3222.8 3120.9 2964.1 2787.8
2612.9 2475.4 2375.4 2301.6 2236.6 2161 2070.4 1969.2 1854.8 1746.7
1666.1 1622.3 1626.7 1631.1 1617.3 1583.6 1502.3 1369.9 1220.5 1078.6
944.9 803.7 643.1 467.5 304.3 128.7 0
3257.2 3223.2 3194.7 3184.4 3189.4 3195.7 3169.1 3087.8 2955.3 2805
2659.1 2531.6 2419.5 2321.3 2228.5 2131.3 2024.8 1911.7 1799.2 1698.8
1610.5 1544.6 1509.6 1488.6 1468.8 1445.9 1397.4 1310.9 1201.1 1078.9
940.2 801.2 642.7 472.7 311.2 137.5 0
3257.2 3199.2 3149.4 3124.2 3125.9 3143.7 3144.2 3096.9 2997.8 2867.8
2731.6 2601.6 2475 2354.1 2237.5 2121.3 2002.2 1881.7 1769.9 1674.3
1588.7 1523.1 1475.6 1439.1 1404.7 1365.6 1312.1 1239.9 1150.6 1044.3
913.5 779.8 624.8 464 301.8 133.7 0
3257.2 3175.3 3104.1 3064.1 3062.4 3091.9 3119.4 3105.9 3040.3 2930.7
2804.1 2671.6 2530.7 2387 2246.6 2111.3 1979.5 1851.7 1740.8 1649.8
1567.1 1501.7 1441.7 1389.6 1340.5 1285.5 1226.7 1168.9 1100.1 1009.6
886.8 758.4 606.8 455.2 292.5 130 0
3257.2 3153.7 3066.1 3014.1 3012.4 3058.7 3123.9 3160.4 3134.9 3038.7
2901.2 2751.5 2597 2439.9 2287 2140.3 2000.4 1868.7 1755.1 1663.3
1588.1 1533.3 1486.6 1437.9 1382.9 1312.4 1237.1 1165.6 1088.9 993.1
871 742.4 593.4 445.7 281.8 128 0
3257.2 3132.2 3028.2 2964.1 2962.4 3025.7 3128.4 3214.9 3229.7 3146.9
2998.4 2831.2 2663.2 2492.9 2327.3 2169.2 2021.3 1885.8 1769.6 1676.7
1609.2 1564.8 1531.3 1486.1 1425.1 1339.2 1247.4 1162.4 1077.6 976.8
855.2 726.4 579.9 436.2 271.2 126 0
3257.2 3113.3 2994.7 2922 2917.1 2989.9 3119.2 3243.9 3290.3 3225.8
3076.1 2893.5 2714.8 2542.4 2376.3 2218 2068.5 1930.6 1812.1 1718.3
1648.5 1600.8 1570.1 1531.6 1477.3 1400.1 1312.6 1222.6 1130.6 1018.5
886.2 751.7 600.9 434.5 262.2 125.6 0
3257.2 3094.4 2961.2 2879.7 2871.6 2954.4 3109.9 3272.8 3350.9 3304.7
3153.7 2955.7 2766.6 2592 2425.4 2267 2115.8 1975.4 1854.6 1759.8
1687.6 1636.7 1608.8 1577.1 1529.6 1461.1 1378 1283 1183.6 1060.1
917.2 776.8 621.8 432.7 253.1 125.2 0
3257.2 3075.4 2930.8 2842.5 2829.7 2911.1 3072.3 3242.4 3336.9 3313.2
3182.7 2987.9 2792.8 2621.1 2460.4 2310.3 2165.5 2029.2 1910.3 1814.8
1736.8 1682.6 1649.1 1616.8 1570 1504.2 1419.2 1322.1 1217.4 1090.6
944.8 800.5 641.8 425.7 233.7 110.5 0
3257.2 3056.6 2900.3 2805.3 2787.8 2867.8 3034.7 3212.2 3322.8 3321.5
3211.5 3020.3 2819.1 2650.4 2495.4 2353.5 2215.4 2082.9 1966 1869.8
1786.1 1728.6 1689.2 1656.7 1610.5 1547.3 1460.5 1361.1 1251.1 1121.1
972.4 824.3 661.8 418.7 214.4 95.6 0
3257.2 3041.9 2877 2777.5 2754.6 2825.3 2974.2 3132.1 3231.2 3234
3139.8 2969.2 2780.2 2614.6 2469.9 2341.8 2218.3 2097.3 1986.7 1893.6
1816.6 1764.7 1727.4 1695.3 1649.2 1582.8 1491.7 1388.1 1275.5 1145
994.1 847.2 679.2 455.7 249 110.1 0
3257.2 3027.2 2853.5 2749.7 2721.2 2782.8 2913.7 3051.9 3139.7 3146.6
3068.2 2918.2 2741.2 2578.7 2444.5 2330 2221 2111.7 2007.3 1917.3
1847.1 1800.8 1765.8 1733.8 1688 1618.3 1523 1415.1 1299.9 1168.9
1015.9 869.9 696.4 492.7 283.7 124.7 0
3257.2 3015.3 2837.1 2730.2 2699.5 2754.7 2871 2988.9 3062.4 3067.1
2997.4 2863.3 2702 2547.4 2415.5 2303.4 2198.4 2092.5 1990 1905.3
1846.3 1807.3 1774.8 1742.9 1698 1628 1532.8 1424.7 1309.1 1179.9
1027.4 880.7 710.7 516.9 313.7 136.9 0
3257.2 3003.4 2820.7 2710.7 2677.5 2726.6 2828.2 2926 2985.3 2987.4
2927 2808.5 2662.5 2516 2386.6 2276.6 2175.8 2073.5 1972.9 1893.3
1845.8 1813.8 1783.8 1752.1 1708 1637.6 1542.6 1434.2 1318.4 1190.9
1038.9 891.4 724.9 541.2 343.7 149 0
3257.2 2994.2 2809.1 2697.3 2664.9 2712.5 2808.6 2897 2948.2 2948.3
2893 2785.7 2650.9 2508.4 2375 2255.5 2145 2035.4 1929.3 1854.6
1814.8 1788.6 1761.8 1729.8 1686.2 1618 1523.7 1416.9 1304.2 1179.1
1033.1 883.4 721.4 539.7 341.2 146 0
3257.2 2984.9 2797.5 2684.1 2652.2 2698.5 2789.1 2867.8 2911 2909.1
2859.1 2762.8 2639.1 2500.7 2363.5 2234.5 2114.5 1997.3 1885.8 1815.8
1783.8 1763.3 1739.8 1707.6 1664.6 1598.3 1504.8 1399.6 1290.1 1167.4
1027.4 875.2 718.1 538.1 338.7 142.7 0
3257.2 2976.4 2788.6 2676.1 2645.5 2692.7 2781.6 2858.3 2899.1 2896
2846.7 2757.2 2639.1 2501.7 2361 2223.4 2093.8 1967.2 1850.4 1783.1
1753.6 1736.2 1716.1 1684.1 1640.3 1572.8 1480.1 1376.6 1268.1 1146.4
1009.8 857.4 694.2 517.9 323 134.7 0
3257.2 2967.8 2779.7 2668.2 2638.7 2687 2774.1 2848.7 2887.2 2882.8
2834.5 2751.6 2639.1 2502.9 2358.5 2212.3 2073.3 1937.1 1815.1 1750.4
1723.3 1709.2 1692.3 1660.5 1616.1 1547.3 1455.5 1353.6 1246.1 1125.5
992.1 839.7 670.2 497.7 307.2 126.5 0
3257.2 2957.2 2771 2662.2 2636 2686 2773.5 2847.2 2883.5 2877.2
2827.2 2749.7 2641 2504.7 2357.3 2206 2061 1917.3 1792.3 1728.6
1702.3 1689.8 1674.8 1642.3 1597.3 1524.8 1436.1 1336.1 1226.1 1106.1
973.7 824.9 642.4 480 291.2 118.7 0
3257.2 2967.8 2779.7 2668.2 2638.7 2687 2774.1 2848.7 2887.2 2882.8
2834.5 2751.6 2639.1 2502.9 2358.5 2212.3 2073.3 1937.1 1815.1 1750.4
1723.3 1709.2 1692.3 1660.5 1616.1 1547.3 1455.5 1353.6 1246.1 1125.5
992.1 839.7 670.2 497.7 307.2 126.5 0
3257.2 2976.4 2788.6 2676.1 2645.5 2692.7 2781.6 2858.3 2899.1 2896
2846.7 2757.2 2639.1 2501.7 2361 2223.4 2093.8 1967.2 1850.4 1783.1
1753.6 1736.2 1716.1 1684.1 1640.3 1572.8 1480.1 1376.6 1268.1 1146.4
1009.8 857.4 694.2 517.9 323 134.7 0
3257.2 2984.9 2797.5 2684.1 2652.2 2698.5 2789.1 2867.8 2911 2909.1
2859.1 2762.8 2639.1 2500.7 2363.5 2234.5 2114.5 1997.3 1885.8 1815.8
1783.8 1763.3 1739.8 1707.6 1664.6 1598.3 1504.8 1399.6 1290.1 1167.4
1027.4 875.2 718.1 538.1 338.7 142.7 0
3257.2 2994.2 2809.1 2697.3 2664.9 2712.5 2808.6 2897 2948.2 2948.3
2893 2785.7 2650.9 2508.4 2375 2255.5 2145 2035.4 1929.3 1854.6
1814.8 1788.6 1761.8 1729.8 1686.2 1618 1523.7 1416.9 1304.2 1179.1
1033.1 883.4 721.4 539.7 341.2 146 0
3257.2 3003.4 2820.7 2710.7 2677.5 2726.6 2828.2 2926 2985.3 2987.4
2927 2808.5 2662.5 2516 2386.6 2276.6 2175.8 2073.5 1972.9 1893.3
1845.8 1813.8 1783.8 1752.1 1708 1637.6 1542.6 1434.2 1318.4 1190.9
1038.9 891.4 724.9 541.2 343.7 149 0
3257.2 3015.3 2837.1 2730.2 2699.5 2754.7 2871 2988.9 3062.4 3067.1
2997.4 2863.3 2702 2547.4 2415.5 2303.4 2198.4 2092.5 1990 1905.3
1846.3 1807.3 1774.8 1742.9 1698 1628 1532.8 1424.7 1309.1 1179.9
1027.4 880.7 710.7 516.9 313.7 136.9 0
3257.2 3027.2 2853.5 2749.7 2721.2 2782.8 2913.7 3051.9 3139.7 3146.6
3068.2 2918.2 2741.2 2578.7 2444.5 2330 2221 2111.7 2007.3 1917.3
1847.1 1800.8 1765.8 1733.8 1688 1618.3 1523 1415.1 1299.9 1168.9
1015.9 869.9 696.4 492.7 283.7 124.7 0
3257.2 3041.9 2877 2777.5 2754.6 2825.3 2974.2 3132.1 3231.2 3234
3139.8 2969.2 2780.2 2614.6 2469.9 2341.8 2218.3 2097.3 1986.7 1893.6
1816.6 1764.7 1727.4 1695.3 1649.2 1582.8 1491.7 1388.1 1275.5 1145
994.1 847.2 679.2 455.7 249 110.1 0
3257.2 3056.6 2900.3 2805.3 2787.8 2867.8 3034.7 3212.2 3322.8 3321.5
3211.5 3020.3 2819.1 2650.4 2495.4 2353.5 2215.4 2082.9 1966 1869.8
1786.1 1728.6 1689.2 1656.7 1610.5 1547.3 1460.5 1361.1 1251.1 1121.1
972.4 824.3 661.8 418.7 214.4 95.6 0
3257.2 3075.4 2930.8 2842.5 2829.7 2911.1 3072.3 3242.4 3336.9 3313.2
3182.7 2987.9 2792.8 2621.1 2460.4 2310.3 2165.5 2029.2 1910.3 1814.8
1736.8 1682.6 1649.1 1616.8 1570 1504.2 1419.2 1322.1 1217.4 1090.6
944.8 800.5 641.8 425.7 233.7 110.5 0
3257.2 3094.4 2961.2 2879.7 2871.6 2954.4 3109.9 3272.8 3350.9 3304.7
3153.7 2955.7 2766.6 2592 2425.4 2267 2115.8 1975.4 1854.6 1759.8
1687.6 1636.7 1608.8 1577.1 1529.6 1461.1 1378 1283 1183.6 1060.1
917.2 776.8 621.8 432.7 253.1 125.2 0
3257.2 3113.3 2994.7 2922 2917.1 2989.9 3119.2 3243.9 3290.3 3225.8
3076.1 2893.5 2714.8 2542.4 2376.3 2218 2068.5 1930.6 1812.1 1718.3
1648.5 1600.8 1570.1 1531.6 1477.3 1400.1 1312.6 1222.6 1130.6 1018.5
886.2 751.7 600.9 434.5 262.2 125.6 0
3257.2 3132.2 3028.2 2964.1 2962.4 3025.7 3128.4 3214.9 3229.7 3146.9
2998.4 2831.2 2663.2 2492.9 2327.3 2169.2 2021.3 1885.8 1769.6 1676.7
1609.2 1564.8 1531.3 1486.1 1425.1 1339.2 1247.4 1162.4 1077.6 976.8
855.2 726.4 579.9 436.2 271.2 126 0
3257.2 3153.7 3066.1 3014.1 3012.4 3058.7 3123.9 3160.4 3134.9 3038.7
2901.2 2751.5 2597 2439.9 2287 2140.3 2000.4 1868.7 1755.1 1663.3
1588.1 1533.3 1486.6 1437.9 1382.9 1312.4 1237.1 1165.6 1088.9 993.1
871 742.4 593.4 445.7 281.8 128 0
3257.2 3175.3 3104.1 3064.1 3062.4 3091.9 3119.4 3105.9 3040.3 2930.7
2804.1 2671.6 2530.7 2387 2246.6 2111.3 1979.5 1851.7 1740.8 1649.8
1567.1 1501.7 1441.7 1389.6 1340.5 1285.5 1226.7 1168.9 1100.1 1009.6
886.8 758.4 606.8 455.2 292.5 130 0
3257.2 3199.2 3149.4 3124.2 3125.9 3143.7 3144.2 3096.9 2997.8 2867.8
2731.6 2601.6 2475 2354.1 2237.5 2121.3 2002.2 1881.7 1769.9 1674.3
1588.7 1523.1 1475.6 1439.1 1404.7 1365.6 1312.1 1239.9 1150.6 1044.3
913.5 779.8 624.8 464 301.8 133.7 0
3257.2 3223.2 3194.7 3184.4 3189.4 3195.7 3169.1 3087.8 2955.3 2805
2659.1 2531.6 2419.5 2321.3 2228.5 2131.3 2024.8 1911.7 1799.2 1698.8
1610.5 1544.6 1509.6 1488.6 1468.8 1445.9 1397.4 1310.9 1201.1 1078.9
940.2 801.2 642.7 472.7 311.2 137.5 0
3257.2 3252.8 3246.5 3251.5 3261.5 3262.8 3222.8 3120.9 2964.1 2787.8
2612.9 2475.4 2375.4 2301.6 2236.6 2161 2070.4 1969.2 1854.8 1746.7
1666.1 1622.3 1626.7 1631.1 1617.3 1583.6 1502.3 1369.9 1220.5 1078.6
944.9 803.7 643.1 467.5 304.3 128.7 0
3257.2 3279.4 3299 3323.2 3349.9 3355.7 3325.7 3241.9 3104.9 2948.2
2777.2 2625 2501 2402.9 2321 2234.8 2137.3 2030.8 1917.3 1827.3
1772.1 1744.2 1740.1 1731.1 1683.3 1591.7 1501.3 1372.6 1220.5 1066.4
888.4 710.6 531.8 372.5 233.7 99.4 0
3257.2 3306.9 3354.7 3400.8 3441.9 3459.5 3445.9 3386.5 3284.2 3164.1
3029.9 2907.3 2804.8 2716.5 2629.6 2527.4 2405.4 2270.8 2127.8 2014.7
1939.6 1890.1 1854.2 1811.7 1746.7 1633.7 1521.2 1361.6 1169.1 993.5
806.7 631.2 464.7 323 197.5 84.5 0
3257.2 3334.4 3410.3 3478.4 3533.6 3563.4 3566.1 3531.1 3463.4 3379.9
3282.8 3189.7 3108.7 3029.9 2938.2 2820 2673.5 2510.7 2338.3 2202
2107 2036 1968.3 1892.3 1810.1 1675.8 1541.1 1350.5 1117.6 920.5
724.9 551.8 397.5 273.5 161.2 69.7 0
3257.2 3363.2 3469.8 3566.5 3640.8 3689.6 3711.5 3699.9 3667.9 3628.6
3589.9 3564 3551.9 3536.9 3508.6 3460.3 3393.7 3324.9 3261 3208.3
3150.8 3053.7 2892.7 2665.7 2371 2018.3 1701 1396 1104.8 881.3
689.4 527.6 387.5 271.5 162.2 70.6 0
3257.2 3391.9 3529.4 3654.6 3747.7 3815.9 3856.9 3868.6 3872.4 3877.4
3897.1 3938.3 3994.8 4043.6 4079.3 4100.6 4114 4139.3 4183.9 4214.6
4194.6 4071.5 3817.1 3439 2931.9 2360.8 1860.8 1441.4 1091.8 842.2
653.9 503.4 377.5 269.7 163.1 71.5 0
3257.2 3420.4 3588.5 3745.1 3867.2 3951.3 4003.8 4029 4048.6 4075.1
4123.1 4198.1 4295.2 4396.5 4512 4641.4 4805.6 5020.5 5303.2 5604.4
5883.9 6065.4 6025.4 5743.9 5220.1 4511.8 3789.1 3081.2 2426 1854.7
1346.1 912.2 587.7 361.5 193.2 80.1 0
3257.2 3449 3647.8 3835.6 3986.8 4086.8 4150.8 4189.3 4224.8 4272.7
4348.9 4457.7 4595.5 4749.5 4944.7 5182.2 5497.2 5901.6 6422.5 6994.3
7573.2 8059.2 8233.5 8048.9 7508.2 6662.8 5717.5 4721 3760.2 2867.2
2038.3 1320.9 798 453.5 223.5 88.7 0
3257.2 3475.9 3707.1 3933.5 4110.7 4222.8 4292.7 4333.2 4374.4 4425.5
4498.5 4600.5 4733.4 4886 5075.6 5349 5740.2 6252.4 6895.5 7660.2
8577.1 9540.3 10394.2 10999.4 11150.6 10513.8 9612.8 8540.5 7370.5 6102.1
4648.1 3253.3 2096 1213.1 545.7 178.7 0
3257.2 3502.8 3766.5 4031.5 4234.6 4358.9 4434.5 4477 4523.9 4578.3
4648.3 4743.3 4871.4 5022.6 5206.3 5515.7 5983.1 6603.1 7368.6 8326
9580.9 11021.4 12555 13949.8 14792.9 14364.8 13508 12360 10980.8 9337.2
7258 5185.7 3394 1972.9 868 268.7 0
